The new pluggable 4-level routing terminals PT 2.5-4L/1P and…/2P from Phoenix Contact provide universal signal distribution options within compact control systems and plant sections.
HMI Devices for Graphic-Intensive Applications
From |Phoenix Contact has expanded its HMI product line to include a new performance class: the TP 5000 series. In addition to the high-performance Intel® Atom™ 1.6 GHz CPU, these devices set themselves apart as a result of their wealth of functions.
Web-Based On-site Operation: Storing visualization on the controller (Part 3)
From |Easy Linking to the Controller
All operating and fault conditions recorded at the I/O level are passed to the BAVL library, thus reducing the required project planning effort for the user. Variables can optionally be flagged in the application programming for linking to the specific project visualization.
Selective Power Distribution with Innovative New Circuit Breakers
From |The new electronic and thermomagnetic circuit breakers from Phoenix Contact offer all of the system benefits that are important for quick and easy installation. They reliably protect devices from surges and short circuits, even when long cables are used.
M17 Plug Connecters in Miniature Format for Power Ratings up to 630 Volt
From |With the M17 compact series of round plug connectors, Phoenix Contact has reduced the size of its standard connectors. The diameter of the cable connector was reduced by 2.6 mm to 18.7 mm; the total length was also reduced by about 15 percent.
Terminal Blocks for Energy Management
From |Phoenix Contact offers three terminal block types for the distribution, measurement, and switching of energy:
Web-Based On-site Operation : Storing visualization on the controller (Part 2)
From |The Web Server Scheme
Phoenix Contact’s Ethernet-based controller solutions make it possible to integrate a number of standard Ethernet services into the controller firmware. The most familiar service is the Hypertext Transfer Protocol (http).
Motors Intelligently Switched and Simply Wired
From |With hybrid motor starters from Phoenix Contact, users switch and reverse motors quickly and reliably.Contactron switching technology enables smooth switching and relieves the load on relay contacts.
Hybrid motor starters therefore last up to ten times longer than purely mechanical switching devices.
New AC/DC Charging System for E-Mobility
From |With the new Combined Charging System, Phoenix Contact offers a single device for charging electric vehicles with direct or alternating current.
Small on Footprint but High on Connections
From |Remember our Hanover Fair Sneak Preview Part 3 – Device Connectors? Here is the solution!