Yearly Archives: 2012

High Pin-Count M12 Plug Connector for PCB Mounting

From |

Phoenix Contact is expanding its M12 flush-type plug connector range with new high pin-count designs for PCB mounting.

The 12- and 17-pin flush-type plug connectors have a two-part structure for efficient assembly and angled solder contacts, which are suitable for both THR and wave soldering processes.

Continue reading →

Measuring High Temperatures with Axioline

From |

In addition to digital and analog inputs and outputs, resistive temperature measurement, counter measurement, and absolute encoder measurement, Phoenix Contact’s Axioline real-time I/O system has another function: Temperature measurement with thermocouples is performed using the new AXL UTH 8 module.

Continue reading →

The New UM-ALU Housing

From |

Phoenix Contact offers rugged aluminium housing HC-ALU for control cabinet and field robust electronics housing.

The new UM-ALU housing provides effective protection for your electronics against thermal and electromagnetic influences. It also features a trapezoidal cross section and is suitable for use with handheld devices for mobile data capture or wireless communication.

Continue reading →

Compact, Energy-Saving Embedded Box PC for the DIN Rail

From |

Phoenix Contact is launching the new VL BPC 1000 industrial PC product line of embedded box PCs for especially harsh industrial environments.

These devices are suited for simple control and communication tasks and for data collection in mechanical engineering, systems engineering, building automation, traffic engineering, and energy data transmission applications.

The IPCs are designed to meet high temperature, vibration, shock, and EMC requirements and thus ensure maintenance-free 24/7 operation.

Continue reading →

Routing Pre-Assembled Cables through the Housing Wall

From |

The new CES cable entry system from Phoenix Contact allows pre-assembled cables to be routed into control cabinets in a safe and space-saving manner.

The cut-outs and mounting dimensions of the CES system match the standard dimensions of heavy-duty plug connectors, which are installed in the control cabinet in a standard manner.

Continue reading →

Using Heavy-Duty Plug Connectors on the Mounting Rail

From |

Phoenix Contact’s Heavycon CIF (Connector Installation Frames) mounting frames make it possible to snap Heavycon contact inserts onto a mounting rail quickly.

The increasing use of cable entry systems for control cabinets and switch boxes results in a rising need to contact preassembled plug connectors and contact inserts directly on mounting rails.

Continue reading →