The new pluggable 4-level routing terminals PT 2.5-4L/1P and…/2P from Phoenix Contact provide universal signal distribution options within compact control systems and plant sections.
Author Archives: Jiang
Terminal Blocks for Energy Management
From |Phoenix Contact offers three terminal block types for the distribution, measurement, and switching of energy:
Terminal Blocks for 1000-V DC Applications in the Photovoltaic Sector
From |The new STME 6-DIO HV compact spring cage diode terminal from Phoenix Contact protects thin-film modules against back currents. The diode terminals with 5 A and a cut-off voltage of 100 V DC are especially suited to photovoltaic applications.
Professional and Easy Labeling of Photovoltaic Installations
From |One factor is crucial in ensuring quick commissioning times and reducing downtime during maintenance: the clear and durable labeling of all elements in the photovoltaic installation such as terminals, conductors, devices, and equipment. With a comprehensive range of weather-proof and UV-resistant marking materials, Phoenix Contact provides a labeling system tailor-made to the needs of PV installations.
The Right Tool for Any Job
From |Phoenix Contact’s extensive range of professional tools has now been expanded to include a series of cutters for electronics and electromechanics. The new Microfox tools are especially suited for working with small electronic parts and components.
Thermomark – Coming this Fall.
From |Installation Terminals with Push-In Connection Technology
From |Phoenix Contact’s new generation of installation terminals is tailored to the requirements of electrical installation and distributor construction. The terminals are available in various designs as three-level and N disconnect terminals with the matching feed-through, disconnect, and ground terminals. Conductors with cross sections ranging from 2.5 to 10 mm² can be connected. These compact space-savers with widths starting at 5.2 mm offer many advantages in terms of handling, especially in installation technology.
Stop Accidents before they stop you!
From |CT(Current transformer) Terminals are used primarily in the energy/electrical power utility industry. When the current in a circuit is too high to directly apply to test or measuring instruments, a CT reduces the current proportional to the current in the circuit.
Marking System for Simple and Fast Labeling
From |The Thermomark Line is the new printing system from Phoenix Contact to mark terminals, cables, conductors, as well as equipment. It comprises two thermal transfer printers and a laptop on which the Clip Project marking software is installed.
When you buy quality, you only cry once
From |Do you know that Phoenix Contact offers a complete range of high-quality tools ?