Category Archives: Industrial Electronics

Identifying Energy Peaks Helps Reduce Costs

From |

In the scope of a long-term technological collaboration, Phoenix Contact, manufacturer of industrial electronics, and Gossen Metrawatt, manufacturer of measuring and testing technology, have jointly developed a product for acquiring energy data.

The objective of energy data acquisition is to identify potential for increasing efficiency and therefore helping to calculate costs.

Continue reading

Motors Intelligently Switched and Simply Wired

From |

With hybrid motor starters from Phoenix Contact, users switch and reverse motors quickly and reliably.Contactron switching technology enables smooth switching and relieves the load on relay contacts.

Hybrid motor starters therefore last up to ten times longer than purely mechanical switching devices.

Continue reading

Lightning Monitoring Systems

From |

Detecting and Analyzing Lightning Strikes

Industrial systems are frequently subject to high loads due to lightning strikes, which can cause both direct and secondary damage. The LM-S lightning monitoring system detects and analyzes lightning surge currents, providing a way to evaluate the actual system load.

All industrial sectors are striving to maintain the availability of their systems and avoid costly unplanned downtimes. Lightning strikes are a frequent cause of system failures. Electrical and electronic components should be effectively safeguarded using surge protection.

Continue reading

Remote Access to Energy Data

From |

Energy data collected using the Phoenix Contact EMpro family of measuring devices can now be monitored and analyzed remotely via a Web interface. This is made possible by two new Ethernet communication modules with an integrated Web server that allow measuring devices to be quickly and easily integrated into existing Ethernet networks.

Continue reading

Universal Type 3 Surge Voltage Protection for Devices

From |

The new BT-1S-230AC/O type 3 protector from Phoenix Contact offers surge voltage protection for loads in single-phase power circuits with 230 V AC nominal voltage. The main areas of application for these universal modules are installation sockets, dado trunking, underfloor installations and connection spaces in end devices.

Continue reading