The results of the Hanover Fair Coverage contest in May is out! Read on to find out who the winner is!
Yearly Archives: 2013
Highly Compact Isolation Amplifiers with Convenient Group Error Logging
From |Phoenix Contact’s Mini Analog range of 6.2 mm isolation amplifiers provides a new ‘fault monitoring’ system function for easy error logging in multi-channel applications.
Radio Signal Connection via Modbus RTU
From |I/O signals from Phoenix Contact’s Radioline systems can now be connected directly to control units via the Modbus RTU protocol.
UL-Approved Surge Protector for Mobile Radio Systems
From |Phoenix Contact’s VAL-MS T1/T2 48 surge arresters efficiently protect 48V DC systems for mobile telecommunications against lightning and surge voltages.
Complex Testing Done Safely and Economically
From |Complex testing tasks in switching systems can now be completed quickly and safely using Phoenix Contact’s new FAME testing system. Alongside the testing block built into the cabinet door, this offers a range of operating, testing, and dummy plugs.
PI Seminar in Malaysia
From |
The Profibus / Profinet Association will be conducting a seminar in Malaysia. Read on to find out more details.
Hanover Fair Coverage Contest April Results
From |In the month of Apr/May, there was a Hanover Fair Coverage Contest for our readers to win a Phoenix Contact Goodie Bag! The winner has been chosen – read on to find out who….
Time for a NEW TOOL Part 2
From |The CRIMPHANDY is an innovation that will revolutionize the tool market.
PT Power 95
From |PTPOWER 95 – The new product family closes the product gap of high-current terminal blocks for larger cross-sections in the PT-series. The comfortable direct plugging of lines is now also possible for larger cross-sections of 25 mm² to 95 mm² with no additional tools needed. The eccentric allows a simple handling without risk of injury. The product range of pre-assembled terminal blocks reduce installation time to the customer.
Monitoring Relays Part 2
From |The EMD monitoring relays can be used to detect deviations in important system parameters at an early stage. These can be indicated or system parts can be shut down selectively.