Are you looking for a basic monitoring relay that is ideal for simple monitoring tasks such as currents, voltages, 1- and 3 phases and phase sequence suitable for use in the building installation and in the production of machines and plants?
Category Archives: Interface Components
RIFLINE complete
From |Would you like to have relays that enable quick and tool free cable wiring time?
Would you like to have relays that have the features of the terminal blocks such as marking materials, bridges and test adapters?
Would you like to have an option to transform a basic relay into a timer relay with three different functions?
New Highly Compact Isolation Amplifiers with Modular Group Error Logging
From |Five new products expand the function range of the highly compact Mini Analog isolation amplifier line from Phoenix Contact. The new fault monitoring system function also offers modular error logging in multi-channel applications.
The New Generation of Motherboards for Signal Conditioning
From |The new generation motherboards Phoenix Contact Termination Carrier bridges the gap in the Phoenix Contact product range when it comes to connecting high quantities of signals to the process control level.
These Termination Carrier solutions connect system cabling via “Plug & Play” are state-of-the-art and are still in high demand, especially for system integrators.
Motors Intelligently Switched and Simply Wired
From |With hybrid motor starters from Phoenix Contact, users switch and reverse motors quickly and reliably.Contactron switching technology enables smooth switching and relieves the load on relay contacts.
Hybrid motor starters therefore last up to ten times longer than purely mechanical switching devices.
Configurable Shutdown and Speed Monitoring for Functional Safety
From |Monitoring safe shutdowns and the movement of drive components is now even easier with the PSR Motionstop safety module from Phoenix Contact.
Remote Access to Energy Data
From |Energy data collected using the Phoenix Contact EMpro family of measuring devices can now be monitored and analyzed remotely via a Web interface. This is made possible by two new Ethernet communication modules with an integrated Web server that allow measuring devices to be quickly and easily integrated into existing Ethernet networks.
Intrinsically Safe Isolation Amplifier with Two Electrically Isolated Outputs
From |Just 12.5 mm wide, the repeater power supply and input isolation amplifier MCR-Ex-SL RPSSI-2I belonging to the MACX Analog Ex product line of Phoenix Contact can be used to simultaneously supply two logic units with a 0/4…20 mA analog signal from a hazardous zone. This is HART compatible.
New String Current Monitoring Increases Efficiency of Photovoltaic Installations
From |The new Solarcheck monitoring system from Phoenix Contact is a new reliable instrument for monitoring string currents in large-scale photovoltaic installations. The easy-to-integrate system detects losses in power caused by dirty or damaged panels. This enables targeted remedial measures to be taken so as to increase system availability and thus revenues.
Universal Temperature Transducer with Switching Outputs
From |Phoenix Contact’s new universal temperature transducers belonging to the MACX Analog family of isolating amplifiers have been developed and produced in accordance with the functional safety standard in all steps of the product lifecycle. The modules include a signal input for a resistance thermometer, thermo elements, resistance-based transmitter, potentiometer, millivolt sources, as well as for customer-specific characteristics.