Category Archives: Device Connectors

SKEDD – A Solder-free Way to Connect

From |

With the ongoing technological advances, the demand for a cheaper and better way of manufacturing electronic devices is a perpetual challenge.

The PCB industry, the backbone of electronic device manufacturing, certainly feels the heat of this constant demand.
While devices, and their corresponding PCBs are getting ever more compact, it also results in the need to fit an increasing number of functions into as small a space as possible. This coupled with the demand for lower manufacturing costs presents a daunting challenge.

This is where Phoenix Contact’s new SDC 2,5 SKEDD PCB connectors come into its own.

Continue reading

Crane Control System – Weighing Scale Sensor

From |

Cranes_at_dockScientec designs and manufactures precise and cost effective PC-based control product providing both software and hardware solutions. Its PC-based products which are configured in CANopen communication protocol have been used in many applications covering a wide range of industries. One of the notable projects is the Crane Control System, which is widely used in shipyard, marine and construction industry.

Continue reading

Robust DC fuse adapters for photovoltaic systems

From |

The new DC fuse adapter from Phoenix Contact is an easy-to-install protective element for photovoltaic systems. Its optimized thermal behavior prevents premature failure due to age. The fuse adapter meets all applicable international requirements, including the latest TÜV test specifications.

4747

The adapters in the Sunclix product family are available with high-quality Littelfuse fuse inserts, from 6 to 30 A. They are designed for a voltage of up to 1500 V. The fuse adapter for outdoor deployment according to Protection Class IP68 (24h/2m) further rounds out Phoenix Contact’s photovoltaic system product range

Solar connectors with crimp connection

From |

Phoenix Contact is expanding its proven Sunclix solar connector program by adding a DC plug-in connector with crimp connection for machine installation.

4746

Two different sizes of contact inserts allow the connection of cables with cross sections of 2.5 mm² to 6 mm² (AWG 14-10). Prices in line with the market and a connector construction that meets the needs of the market make the plug-in connector with crimp connection suitable for use with PV modules. Voltages of up to 1500 V and currents of up to 40 A allow future-oriented use in temperature ranges of -40 to +90 °C.

The plug-in connectors fulfill the requirements of Protection Class IP68 (24 h/2 m) and have been submitted for certification according to UL 6703 and German Institute for Standardization (DIN) EN 50521.

New EH Housing from Phoenix Contact

From |

Introducing the latest addition to housing family, EH housing – the universal housing system with modular concept which is tailored for your electronic application needs.

EH housing offers you simple design-in, thanks to its variable housing form factor – high and flat design!

Pic 1                        Pic 2

Let us look into details of this marvelous housing family. For a functional device concept, PCBs can be installed in all three space direction. Free choices of PCB connection technologies are available from Phoenix Contact. We have them all incorporated seamlessly into our latest EH housing. From conventional terminal blocks, plug and headers, to RJ 45, or even USB ports, to cover your wide range of today’s electronic application!

Pic 3

Pic 4

Do you want to house your PCB?

Do you want to save more to maximize your profit for your product?

Do you want your PCB to be covered within Phoenix Contact superb quality and reliable housing?

Talk to us now! We are always available for you!

 

Introducing 2 New Products of Phoenix Contact

From |

Powerful New Safety Relays are Just 6mm Wide

The new PSR Mini relays from Phoenix Contact are the world’s slimmest safety relays with the power of a large safety relay. With their compact 6-mm width, they ensure high safety thanks to positively driven contacts.

Phoenix Contact’s new relay technology makes this compact design possible. The design is based on a slim but powerful basic relay characterized by minimal space requirements, low energy consumption, and high system availability.

The safety relays switch loads up to 6 amperes, are compatible with many signal transducers, and can be used in many different applications thanks to extensive approvals. This makes the new products especially suitable for mechanical engineering and process industry applications.

4706

For users, these slim modules require up to 70 percent less space. Since only a single enabling contact is needed, applications can be built with new and improved cost-effectiveness. Safety relays can even be used to build distributed systems in potentially explosive areas. The terminal carriers also enable the use of system cabling solutions for a fast and correct start-up and field connection.

The complete PSR Mini range of safety relays consists of 6-mm and 12-mm models.

 

New EH Housing from Phoenix Contact

Introducing the latest addition to housing family, EH housing – the universal housing system with modular concept which is tailored for your electronic application needs.

EH housing offers you simple design-in, thanks to its variable housing form factor – high and flat design!

Pic 1                        Pic 2

Let us look into details of this marvelous housing family. For a functional device concept, PCBs can be installed in all three space direction. Free choices of PCB connection technologies are available from Phoenix Contact. We have them all incorporated seamlessly into our latest EH housing. From conventional terminal blocks, plug and headers, to RJ 45, or even USB ports, to cover your wide range of today’s electronic application!

Pic 3

Pic 4

Do you want to house your PCB?

Do you want to save more to maximize your profit for your product?

Do you want your PCB to be covered within Phoenix Contact superb quality and reliable housing?

Talk to us now! We are always available for you!

Affordable Housing…….

From |

SG50To commemorate Singapore’s Golden Jubilee, Singapore has lined up a series of events and programs to celebrate what we call “ SG50 ”. While the whole nation looks into additional ideas of celebration ideas, it led me to reflect back on the past 50 years of nation development……

Quoting a Chinese saying,   xianyouguochaiyoujia   (To have a home, you must first have a country), this why a country is known as guojia (guo – Country, jia– Home/Housing), in Chinese. Continue reading

IIEE Annual National Convention and 3E XPO 2014

From |

IIEE 3E XPO 2014 Exhibition is a specialized electrical, electronics and energy exposition show in Philippines where many electrical practitioners are attending with more than 300 booths and Phoenix Contact is proud to be part of the exhibition!

It will be a 4 day exhibition, located at SMX Convention Center, Mall of Asia Complex, Pasay City from 26th Nov to 29th Nov 2014.

Come down and look out for booth number 165-166 where Phoenix Contact will be showcasing our Solutions for the Power Industry and many more other interesting products.

Don’t miss this chance as we also have mini games/challenges set up for you at our booth. See you soon!!!

Exhibition area plan

 

I Love….

From |

I love the way you help me simplify wiring

I love the way you help me reduce the installation time

I love the way you provide me a reliable long-lasting connection.

I love the way you make it an ideal connectivity for high-vibration applications.

I love the way you provide me easy and tool-free wiring

I love you, PUSH-IN Technology

Phoenix Contact has designed hundreds of products to make your job easier, such as products equipped with our leg-spring, push-in connection technology

a_0056633_int                    a_0056348-1

a_0055006                    a_0055168

Want to find out more? Feel free to contact us at marketing@phoenixcontact.com.sg!