Are you looking for a basic monitoring relay that is ideal for simple monitoring tasks such as currents, voltages, 1- and 3 phases and phase sequence suitable for use in the building installation and in the production of machines and plants?
Author Archives: William Tan
RIFLINE complete
From |Would you like to have relays that enable quick and tool free cable wiring time?
Would you like to have relays that have the features of the terminal blocks such as marking materials, bridges and test adapters?
Would you like to have an option to transform a basic relay into a timer relay with three different functions?
Safety Integrity Level (SIL) IEC 61508 / IEC 61511 for Process Industries Seminar in April 2013
From |
The seminar session will focus on the establishment of the appropriate SIL (Safety Integrity Levels) and the subsequent selection of functional safety applications as established by and described in Safety Integrity Level procedures in accordance with SIL IEC-61508/61511 guidelines.
It will be the first time Phoenix Contact S.E.A. is organizing a 6 hour hands-on workshop that will introduce the purpose and application principles for implementing Safety Integrity Levels (SIL) in process safeguarding systems.
This in depth and insightful discussion will be hosted by Mr. Cees Rienstra, an expert in SIL applications, and industry consultant, retired from Royal Dutch Shell Holland.
Who will benefit from this session?
Process-Engineering, Design/Engineering and Operations/Maintenance professionals
When?
09th April 2013, Tuesday in Indonesia
11th & 12th April 2013, Thursday & Friday in Singapore
16th April 2013, Tuesday in Malaysia
If you are interested or wish to find out more information, please contact us through the comments section and we will get back to you.
New Highly Compact Isolation Amplifiers with Modular Group Error Logging
From |Five new products expand the function range of the highly compact Mini Analog isolation amplifier line from Phoenix Contact. The new fault monitoring system function also offers modular error logging in multi-channel applications.
The New Generation of Motherboards for Signal Conditioning
From |The new generation motherboards Phoenix Contact Termination Carrier bridges the gap in the Phoenix Contact product range when it comes to connecting high quantities of signals to the process control level.
These Termination Carrier solutions connect system cabling via “Plug & Play” are state-of-the-art and are still in high demand, especially for system integrators.
High-Speed Profibus Extender for Railway Applications
From |Economic railway operation involves the cost-optimized management of buildings, reliable information systems, safe control of signals and data, as well as the constant and rugged use of components and systems in rail vehicles.
Motors Intelligently Switched and Simply Wired
From |With hybrid motor starters from Phoenix Contact, users switch and reverse motors quickly and reliably.Contactron switching technology enables smooth switching and relieves the load on relay contacts.
Hybrid motor starters therefore last up to ten times longer than purely mechanical switching devices.
Configurable Shutdown and Speed Monitoring for Functional Safety
From |Monitoring safe shutdowns and the movement of drive components is now even easier with the PSR Motionstop safety module from Phoenix Contact.
Remote Access to Energy Data
From |Energy data collected using the Phoenix Contact EMpro family of measuring devices can now be monitored and analyzed remotely via a Web interface. This is made possible by two new Ethernet communication modules with an integrated Web server that allow measuring devices to be quickly and easily integrated into existing Ethernet networks.
Intrinsically Safe Isolation Amplifier with Two Electrically Isolated Outputs
From |Just 12.5 mm wide, the repeater power supply and input isolation amplifier MCR-Ex-SL RPSSI-2I belonging to the MACX Analog Ex product line of Phoenix Contact can be used to simultaneously supply two logic units with a 0/4…20 mA analog signal from a hazardous zone. This is HART compatible.