Tag Archives: Combicon

Safe and Reliable Power

From |

Upon mentioning PCB connection or PCB connectors, one of the first things that usually come to mind is an Electronics board for various applications. When electronics are involved, most manufacturers of connectors cater their designs to digital applications for modern devices such Smartphones, Tablets, Laptops, LED TVs, Set-Top Box and simple remote controllers.

For the above mentioned, design engineers, electronics designers, field application engineers, sales engineers and module designers often overlook the challenges or requirements needed for Industrial Electronics.

Most PCB or Industrial Control boards in Industrial Electronics are required to take-in high levels of in raw current, for the heavy duty tasks of operating motors, sensors and measuring equipment needed on modern devices.

New generation versions of Vision Inspection, Test System, Pick & Place, Bonding, Dicing, Conveyors and Ovens, utilizes loads that go up to 60A and 80A AC Voltage.

Typically, such high current capacity demands stringent safety features and equipment to be rigorously tested in high temperatures to ensure reliability and safety, in order to prevent catastrophic breakdowns of such systems.

From Phoenix Contact’s vast array of devices, Combicon Power is tried and tested to be the most suitable and reliable High Power Connector available in the market. Phoenix Contact’s Combicon Power are certified in UL, VDE and EAC, to ensure standards are in place giving customers ease of mind when adopting Combicon Power.

Combicon Power

Phoenix Contact’s MKDS 10, MKDSP 10HV, IPC 16, PC 16, PC 4, PC 5, HDFK and UW, were all adopted and used in two of the most notable Test and Management MNCs in Malaysia, in the Test and Measurement Systems produced by these MNC.

When your applications, products or modules are Power Hungry, and yet you need a safe, proven and reliable Power Connectors, Combicon Power is the answer to your needs and concerns.

Feel free to contact us to find out more!

T-LOX – The new dimension in power transmission

From |
Device connection for high currents

Device connection for high currents

Improve efficiency and productivity is a common mission all companies want to achieve.  A company with high efficiency can produce more results while maintain it’s overhead, thus increase its profit margin. Through a switch of screw to spring connection technology,  it is possible to achieve the desired result.

Let’s take a look at the connectivity trends, the demand for quick-connection technology is steadily growing. Today, the spring-cage-based connection technologies allow convenient conductor connections within seconds, and the defined contact force makes them safe as well. In addition, terminal failure due to improper torque can be avoided this way. Until now, there is no device connection with quick-connection technology for cross sections of more than 35 mm².

https://youtu.be/vyOhe1wVD_c

The panel feed-through terminal blocks TW 50 and TW 95 with the new T-LOX connection technology from Phoenix Contact, connectivity has been comes simple and convenient. It even can support multi-strand connectors still ensuring a flexible and safe connection. The T-LOX connection principle is based on a spring that generates a programmed contact force with just a conventional screwdriver.

TW 50 TW 95
Cable Cross-section 16 mm² – 50 mm² 25 mm² to 95 mm²
Current capacity Up to 150 A Up to 232 A
Voltage capacity Achieve a voltage of 1000 V according to IEC 60947-7-1 and unlimited 600 V UL approval in Use Group C according to UL 1059.
Wall thickness 1 mm to 5 mm 1 mm to 5 mm

To find out more about our TW 95, click here

Connection versatility with Phoenix Contact

From |

Whether you choose the screw, spring-cage or insulation displacement connection method, Phoenix Contact always provides the highest level of quality. You can choose the worldwide standard:  the versatile screw connection. This connection method combines a large contact surface with high contact force and is a completely maintenance-free, easy, and gentle conductor connection. Continue reading