Safe and Reliable Power

From |

Upon mentioning PCB connection or PCB connectors, one of the first things that usually come to mind is an Electronics board for various applications. When electronics are involved, most manufacturers of connectors cater their designs to digital applications for modern devices such Smartphones, Tablets, Laptops, LED TVs, Set-Top Box and simple remote controllers.

For the above mentioned, design engineers, electronics designers, field application engineers, sales engineers and module designers often overlook the challenges or requirements needed for Industrial Electronics.

Most PCB or Industrial Control boards in Industrial Electronics are required to take-in high levels of in raw current, for the heavy duty tasks of operating motors, sensors and measuring equipment needed on modern devices.

New generation versions of Vision Inspection, Test System, Pick & Place, Bonding, Dicing, Conveyors and Ovens, utilizes loads that go up to 60A and 80A AC Voltage.

Typically, such high current capacity demands stringent safety features and equipment to be rigorously tested in high temperatures to ensure reliability and safety, in order to prevent catastrophic breakdowns of such systems.

From Phoenix Contact’s vast array of devices, Combicon Power is tried and tested to be the most suitable and reliable High Power Connector available in the market. Phoenix Contact’s Combicon Power are certified in UL, VDE and EAC, to ensure standards are in place giving customers ease of mind when adopting Combicon Power.

Combicon Power

Phoenix Contact’s MKDS 10, MKDSP 10HV, IPC 16, PC 16, PC 4, PC 5, HDFK and UW, were all adopted and used in two of the most notable Test and Management MNCs in Malaysia, in the Test and Measurement Systems produced by these MNC.

When your applications, products or modules are Power Hungry, and yet you need a safe, proven and reliable Power Connectors, Combicon Power is the answer to your needs and concerns.

Feel free to contact us to find out more!

Share

Share

Tell your friends about us!

Contact

Leave a Reply

Your email address will not be published.