Author Archives: troylee

Contactron – Protection for Your Motor

From |

Everyone has tangible or intangible possessions that are close to our heart.

We will purchase insurance for our loved ones or get a mobile phone cover to protect our latest mobile equipment against impact. When the world was hit by COVID, we protect ourselves with masks and so on.

How do we protect our three-phase asynchronous motor from overloading and on and off switching procedures? Failure to protect these motors would result in downtime, production delays etc.

Phoenix Contact offers various CONTACTRON hybrid motor starters that combine up to four functions in one device:

CONTRACTRON also eliminates the usual way of wiring by integrating all the important functions into your safety chain.

We have various specifications to suit your motors’ needs.

Get in touch with us and we will provide the best protection for your motor needs.

Signal Conditioners

From |

At Phoenix Contact, there is always a signal conditioner for any application, such as filtering, converting, isolating and amplifying.

Amplifying
Converting
Filtering

The portfolio also comprises of solutions for interference free signal transfer in the areas of functional safety or explosion protection.

Industries such as plant engineering, power utility and process technology will require more process signals compared in the past. This is due to process optimization or energy savings. The need for more signals will be required and space is also a factor for consideration.

These optimized signals will go directly into the controller. Phoenix Contact’s Mini Analog Pro’s width is only 6.2mm, which makes it suitable to be installed in confined spaces.

The design makes the access points highly visible and allows simple connection of wires, therefore, saving lots of time and money.

FASTCON Pro interchangeable terminals are pluggable connection terminal blocks that are available in push in or screw technology. It is also integrated with measuring points, allowing measuring of analog signals during operation without the hassle of disconnection in the circuit.

Built in Dip switches, software solution or the app function enables easy access to information. Remote configuration can be done via PC or smartphones with Bluetooth or NFC functions.

Easy and detachable gateways with plug and play solution can integrate up to 8 field signals directly into digital communication protocols and into controller level. This removes the costs and trouble of use of signal specific cards, the risk of wiring error and high space requirements in the control cabinets.