The new EMD-BL compact monitoring relays from Phoenix Contact monitor current, voltage, and phase sequence efficiently and reliably. In the space-saving installation housing and equipped with the Push-in quick connection technology, the devices allow for quick, tool-free wiring. They are particularly suitable for simple monitoring tasks from series production through to building installations. Continue reading
Yearly Archives: 2013
Intelligent surge protection for data interfaces
From |The new Plugtrab PT-IQ-5-HF surge protection introduces intelligent arresters for data interfaces. The switching options are characterized by the safe transmission of higher data rates and are therefore suitable for the protection of bus systems such as Profibus, RS 485, RS 422, Interbus, Canbus, or Modbus. Continue reading
Phoenix Contact SEA’s Charity Car Wash
From |As part of our effort to contribute back to society, Phoenix Contact (SEA) will be organising a charity car wash to raise funds for our chosen charity, the
Singapore Association for the Visually Handicapped, SAVH.
Not only will our staff be putting on a lot of elbow grease, we will have with us some ‘Guest’ washers. A few of our visually-handicapped friends will be giving us a hand to wash your cars.
If you would like to support us, contact us @ 62436781 or leave us your contact and we will come over to your office with the tickets.
Extend the Life of your Investment
From |Extend the life of your investment – Reuse copper cables laid for your existing legacy serial based network when you migrate to an Ethernet based network.
Migrating your serial based network to an Ethernet based networks could occur during the following situations due to obsolescence and retrofits to increase productivity
Profinet Seminar in Vietnam
From |Here in Phoenix Contact, we consider INNOVATION as a key part of our success and future.
Phoenix Contact is a member of Profibus/Profinet Association South East Asia and we would like to share with Industrial Automation professionals know about an upcoming Profibus/Profinet Seminar in Vietnam.
New insulator-free PCB terminals for high currents
From |Phoenix Contact’s PTSPL 6 single-pin PCB terminals without insulating inserts facilitate easy and secure connections up to 41 A directly on the circuit board and without any voltage restrictions. The terminal can be fitted automatically as part of the SMT process and soldered using THR technology. Continue reading
When is Lightning and Surge Protection Necessary?
From |Hello loyal readers of our blog. My name is Gary Lim and you may know me as the surge protection guy for electrical / electronics application for Lightning and Surge Protection.
Everyday, every moment, there is a possible chance that our electrical/electronics application can be exposed to lightning or man-made overvoltages.
The potential damages can range from: equipment damages to even worse, loss of human lives. So allow me to share with you my thoughts on this matter.
Running Tips
From |With the increasing number of marathons in Singapore and the region (Color Run, Zombie Run, Stanchart Run for example) and people are showing more and more interest in participating, I thought of sharing some running tips with readers of our blog.
Power supply units for medicine and rail transport
From |Phoenix Contact’s Quint Power series of power supply units addresses new fields of application: The devices can now be employed in electrical medical equipment such as in operating room lighting or hospital beds thanks to the new inspection certificate of single-phase power supplies in compliance with IEC 60601-1 or EN 60601-1.
New Facebook URL for Phoenix Contact SEA
From |We are changing our Facebook page address! Read more to find out what it means for you.