The results of the Hanover Fair Coverage contest in May is out! Read on to find out who the winner is!
Monthly Archives: June 2013
Leave a reply
Highly Compact Isolation Amplifiers with Convenient Group Error Logging
From |Phoenix Contact’s Mini Analog range of 6.2 mm isolation amplifiers provides a new ‘fault monitoring’ system function for easy error logging in multi-channel applications.
Radio Signal Connection via Modbus RTU
From |I/O signals from Phoenix Contact’s Radioline systems can now be connected directly to control units via the Modbus RTU protocol.
UL-Approved Surge Protector for Mobile Radio Systems
From |Phoenix Contact’s VAL-MS T1/T2 48 surge arresters efficiently protect 48V DC systems for mobile telecommunications against lightning and surge voltages.
Complex Testing Done Safely and Economically
From |Complex testing tasks in switching systems can now be completed quickly and safely using Phoenix Contact’s new FAME testing system. Alongside the testing block built into the cabinet door, this offers a range of operating, testing, and dummy plugs.