The Profibus / Profinet Association will be conducting a seminar in Malaysia. Read on to find out more details.

The Profibus / Profinet Association will be conducting a seminar in Malaysia. Read on to find out more details.
In the month of Apr/May, there was a Hanover Fair Coverage Contest for our readers to win a Phoenix Contact Goodie Bag! The winner has been chosen – read on to find out who….
The CRIMPHANDY is an innovation that will revolutionize the tool market.
PTPOWER 95 – The new product family closes the product gap of high-current terminal blocks for larger cross-sections in the PT-series. The comfortable direct plugging of lines is now also possible for larger cross-sections of 25 mm² to 95 mm² with no additional tools needed. The eccentric allows a simple handling without risk of injury. The product range of pre-assembled terminal blocks reduce installation time to the customer.
The EMD monitoring relays can be used to detect deviations in important system parameters at an early stage. These can be indicated or system parts can be shut down selectively.
The complete relay system, with a consistent plug-in design, ensures high machine and system availability.
Benefit from the advantages of the just 5mm high PTSM series plug-in connectors, which are optimized for LED applications. This means that more components and functions fit into the PCB’s compact space and time is saved when connecting thanks to the push-in connection.
The new plug-in connectors from the PTF series enable you to quickly and easily connect LED PCBs with the smallest external dimensions for 8mm LED Strips.