The new BT-1S-230AC/O type 3 protector from Phoenix Contact offers surge voltage protection for loads in single-phase power circuits with 230 V AC nominal voltage. The main areas of application for these universal modules are installation sockets, dado trunking, underfloor installations and connection spaces in end devices.
Monthly Archives: February 2012
Compact Switches for Ethernet/IP
From |The portfolio of Lean Managed Switches from Phoenix Contact’s Factory Line range of products has been expanded to include several types of switches that are preset for Ethernet/IP.
Efficient Setpoint Output via Compact Automation Terminals
From |With its narrow design, the analog Inline terminal IB IL AO 2/UI-PAC from Phoenix Contact is a compact alternative for outputting current and voltage signals. This analog terminal is just 12 mm wide, has two channels, and offers precision and performance at an affordable price.
Industrial-Grade Operator Panels for Basic Applications
From |Phoenix Contact rounds out its range of web-based operator panels with 10- and 15-inch versions. This means that more display area is available for visualizing basic applications.
The larger display area has the advantage that fewer process diagrams have to be configured to display all operating data. For operator panels with small displays, information is distributed across various process diagrams.