Phoenix Contact is now offering a five-port Ethernet switch with IP67 protection for use in harsh industrial environments. This switch sets itself apart as a result of the compact design and its ease of installation that makes it ideal for the machine construction sector. Its housing is only 30 mm wide so that it can be installed on a standard structural element completely and without any protrusion.
Monthly Archives: July 2011
Leave a reply
600V Power Connector with UL Approval
From |Suitable for the ME and ME MAX family of housings from Phoenix Contact, and in addition to the classic plug connections for 250 V, the GMSTBO 2.5 HV high-power base strips with matching GMSTBT 2.5 HV screw plugs are now available for compact device applications in the area of power electronics.
48 V AC Power Supply Just 18 mm Wide!
From |Step Power power supplies from Phoenix Contact achieve a high energy efficiency in their class. A 48 V AC power supply is now available in a housing that is just 18 mm wide.
Transportation Solution Demostration by Phoenix Contact
From |Does the rain cause disturbance to your wireless transmission? How about installing the wireless device inside a glass cover box? Does it help? Watch the video to get your answer and also see what Phoenix Contact have to offer for your Transportation solution!