Tag Archives: 6 mm

Nobody Manufactures 6mm Safety Relays. Until Now.

From |

Highly-compact safety relays: PSRmini

PSRmini safety relays – full performance on 6 mm

PSRmini Safety RelaysPhoenix Contact developed this relay technology and built in house, enabling a particularly narrow device design – without impairing performance. This robust elementary relay with force-guided contacts enables the setup of safety-related applications under completely new space and cost aspects.

Uniquely, safety relays with forced guidance in comparison to standard relays means:

  • Robustness
  • Reliability
  • Diagnostic capability

More about PSRmini

Continue reading →

Most read articles in 2015 [Industrial automation]

From |

Top 6 most read articles in 2015

First of all, are you still working on closing the books of 2015? Well, you are not alone! Just before we start bringing 2016 news to you, we thought to share with you some of the top old news.

The new generation of safety relays: PSRmini

PSR Mini - Most read articlesOur new PSRmini safety relays are rather the narrowest safety relays in the world with the performance of a large safety relay. Phoenix Contact developed the relay technology in the centerpiece of the new PSRmini device. The compact 6 mm wide elementary relay design offers tried-and-tested safety, because of the force-guided contacts. Hence, the numerous technological details make it reliable as safety technology should be. It is its robustness, reliability, and diagnostic capability that sets it apart from a standard elementary relay.

Find out more

Surge protection reinvented

SEC - Most read articles

Lightning and surge protection for the power supply is now extremely powerful and durable. This is made possible due to the new Safe Energy Control (SEC) technology with impact-free spark gap from Phoenix Contact.

Find out more

 

 

New DC/DC converters for the energy sector

DC/ DC Converter - Most read articlesThe new DC/DC converters of the QUINT POWER product range are particularly suitable for applications in the energy sector. Independent supply systems can be established and monitored in a preventative manner due to the electrical isolation between the input and output voltage. All DC/DC converters, power supplies, and redundancy modules of the QUINT POWER product range support power boost, which continually supplies 1.25-fold nominal current.

Find out more

Continue reading →