Tag Archives: termitrab complete

The Narrowest Surge Protection for MCR Technology

From |

TERMITRAB Complete is the world’s narrowest surge protection for MCR application. This product range provides you with a complete system kit featuring an integrated status indicator and an optional remote signaling set. TERMITRAB Complete, the narrowest protective device at only at 3.5mm width.

  • Starting from 3.5 mm widths, TERMITRAB complete is the world’s narrowest surge protection solution for MCR applications
  • Status indication with remote signaling
  • System modules for all MCR applications

Pluggable surge protection for 4-conductor applications

The narrowest arrester is 6 mm wide.

TTC-6P-4 is the world’s narrowest pluggable surge protection solution for 4-conductor applications. With an overall width of 6 mm, it reliably protects your measurement and control applications from overvoltage, while requiring minimal space.

TERMITRAB Complete, your best choice of Surge Protection for all MCR Applications. With a complete portfolio ranging from Single Stage Protection to multistage Surge Protection  with integrated status indication and knife disconnect, TERMITRAB Complete SPD will give you the most holistic and comprehensive protection for your cabinet solutions.

Interested to try out all the benefits mentioned above? Get in touch with us at marketing@phoenixcontact.com.sg!

TERMITRAB Complete – The Narrowest Surge Protection for MCR Technology

From |

TERMITRAB Complete is the world’s narrowest surge protection for MCR application. This product range provides you with a complete system kit, featuring an integrated status indicator and an optional remote signalling set. TERMITRAB Complete, the narrowest protective device at only at 3,5mm width.

  • Starting from 3.5 mm widths, TERMITRAB complete is the world’s narrowest surge protection solution for MCR applications
  • Status indication with remote signaling
  • System modules for all MCR applications

From 2019, pluggable protective devices in the TERMITRAB Complete product family will be available for 3-wire measurements.

  • Due to their very low insertion loss, the products are ideally suited for resistance measurements.
  • Thanks to their ATEX and IECEx approvals and UL listing, they can be used in any application.
  • High rated current of 5 A also makes them suitable for use on actuators.
  • The protection of 3-wire cables only requires 6mm width.
  • The status of the protective devices is always visible thanks to the integrated status indicator.
  • The status is transmitted to the controller via optional remote signalling set.

TERMITRAB Complete – your best choice of Surge Protection for all MCR Applications. With a complete portfolio ranging from Single Stage Protection to multistage Surge Protection with integrated status indication and knife disconnect, TERMITRAB Complete SPD will give you the most holistic and comprehensive protection for your cabinet solutions.

Interested to try out all the benefits mentioned above? Feel free to get in touch with us at marketing@phoenixcontact.com.sg!

Termitrab Complete – The Narrowest Surge Protection

From |

The latest surge protection, Termitrab Complete (TTC) for MCR offers a peace of mind for users. With the TTC, you can reliably protect your signals against surge voltages from the field to the controller.

The TTC product range is a tailored product range for almost all applications in measurement and control technology. Depending on the type of signal to be protected, with TTC, you will find an ideally suited circuit version in the portfolio.

The areas of application for TTC are so diverse that they can be used in any industry. Thanks to the narrow overall width, starting at 3.5mm, the product range is ideal for process technology, as very often, a high density is required in the distribution cabinets. They protect up to 572 signals in one meter, which mean more products can be installed in the cabinets. The number of cabinets can be reduced so as to save cost. The various approvals permit use in onshore and offshore applications. The TTC portfolio offers the widest range of features and therefore an optimum selection of products for your applications.

The narrowest surge protection

Starting from an overall width of 3.5mm, Termitrab Complete is the world’s first surge protection solution for measurement and control technology.

Remote Signaling

You can decide if and when you require the remote signalling modules that are available. Up to 40 protective devices are visually monitored with the optional remote signalling modules.

To monitor retrospectively, you can easily align remote signalling modules to protective devices that are already installed.

If a protective element is disconnected in the event of surge voltages, the disconnected device closes the monitoring channel and group remote signalling is triggered. The overloaded device is displayed on site by the status indicator (in the picture highlighted in red). This is purely mechanical, without consuming energy from the signal lines.

Pluggability

For repeated tests, remove the surge element connector from the base of the multi-piece protective device without impedance. The signals are not interrupted and the controllers do not immediately detect an impedance change in the measuring circuit.

Testing and documentation takes place in the CHECKMASTER 2. If a replacement is required, the affected surge element connector can be replaced without accessing the installation.

Innovative knife disconnection

The integrated two knife disconnection enables the signal path to be broken so as to carry out isolation measurements. An open signal path is easy to detect from the projecting function screws. The screws are equipped with overwind protection.

Versatile

Certain applications require special tests and approvals. TTC meets the requirements of Underwriters Laboratories (UL), Furthermore, versions with ATEX, IEC Ex and GL approvals are available as well.

If you would like more information about Termitrab Complete, feel free to contact us at marketing@phoenixcontact.com.sg!