Tag Archives: ReSy 104

ReSy 104 : Upgrading Control Systems in Power Industry

From |

Nowadays, in the age of Smart Grids, power systems are getting more complicated in order monitor and avoid system down time. End users /operators require the ability to control everything from big substations to small hangover substations; even to each MV cabinet or recloser located in remote areas such as at a consumer site or along power lines.
So do you meet these requirement within a  reasonable cost especially in existing substations, MV cabinets where installation space is very limited.

Solution with ReSy 104 + PLC

The ReSy 104 remote control communication library is based on the IEC 60870-5-104 protocol.

The remote control system enables communication between the control center and substation via a standard TCP/IP network. You can also use transmission via DSL, SHDSL, GPRS, EDGE, and 3G.

With PLC for Fieldbuses and Ethernet, Phoenix Contact offers a flexible system structure that covers a wide range of application options in a centralized or distributed format. Thanks to a compact design and numerous supported protocols, Phoenix Contact PLC is ideal for applications where compact size and high-quality is required at a competitive price.

How Phoneix Contact's ReSy 104 RTU works.

Fig 1 : How Phoneix Contact’s 104 RTU works.

By combining ReSy 60870-5-104 + PLC Phoenix contact can offer possible applications for

  • IEC 60870-5-104 enables data transmission via a standard network, which can communicate with multiple devices and services simultaneously.
  • Full function PLC with able to communicate with field device via numerous built in protocol such as Modbus , Profibus, Profinet, etc…
  • High standard of security and encryption for reliable data transmission with the FL MGUARD series of security devices from Phoenix Contact
  • Smooth communication between devices from various manufacturers. The supplied interoperability list states which functions are supported.
  • The remote control station can be connected redundantly to two or more higher-level control systems or remote control heads via the ReSy+ library
  • Acquisition of basic data types, such as messages, commands, plus counter values with and without time stamp.
  • Event-oriented communication ensures the active transmission of current events.
  • Historical data backup ensures that data is logged with a time stamp.
ReSy Solution

Fig 2 : Possible solution with ReSy 104 + PLC

To find out more about our ReSy 104 solutions, just leave us your contact and we will get in touch with you shortly.