PTPOWER 95 – The new product family closes the product gap of high-current terminal blocks for larger cross-sections in the PT-series. The comfortable direct plugging of lines is now also possible for larger cross-sections of 25 mm² to 95 mm² with no additional tools needed. The eccentric allows a simple handling without risk of injury. The product range of pre-assembled terminal blocks reduce installation time to the customer.
Tag Archives: push in technology
The POWER is NOW
From |The PTPOWER 95 family will be the first high-current terminal block with Push-In technology for direct plugging in the market.
The comfortable direct plugging of cable is now possible for larger cross-sections of 25 mm² to 95 mm².
The eccentric allows a simple handling without risk of injury.
Stay on and come back for more information.
Now the time to reveal the power! Click on the link below for more information:
Installation Terminals with Push-In Connection Technology
From |Phoenix Contact’s new generation of installation terminals is tailored to the requirements of electrical installation and distributor construction. The terminals are available in various designs as three-level and N disconnect terminals with the matching feed-through, disconnect, and ground terminals. Conductors with cross sections ranging from 2.5 to 10 mm² can be connected. These compact space-savers with widths starting at 5.2 mm offer many advantages in terms of handling, especially in installation technology.