Tag Archives: pcb connectors

Miniature Connectors

From |

Small yet high-powered connectors

Application specific and miniaturized connectors have come on rapidly. Fueling this rapid change is a combination of advances in technology. The control cabinets are getting smaller. This in turn reduces the available space for the devices and their boards. In addition, the functional density of devices is steadily increasing. Thus, PCB connectors must also be based on the new size specifications.

What we can offer

Phoenix Contact has launched two new 2.54 mm printed circuit board connectors: the FMC 0.5 and DFMC 0.5 connectors. It is designed to meet the miniature & quick connection requirement, boasting a compact plastic housing and push-in spring connection. The direct connection is possible for solid and flexible conductors with or without wire end ferrules. The wiring can be easily released without the aid of a screwdriver and the connectors can hold conductors with cross sections from 0.14 to 0.5 mm².

Figure 1. Low height profile – the FMC 0.5 connector family offers a push-in spring connection with spring opener.

This connector makes it ideal for designers who face the challenge of keeping up with the trend towards miniaturization.

The FMC 0.5 connector is a single-row connector with a height of only 5.4 mm whereas the DFMC 0.5 connector is a double-row connector with a low height of only 10.5 mm. Plugs in the same grid with push-in spring connection and spring openers that were previously available on the market were twice as high. Both connectors follow the trend of miniaturization – and the associated trend towards a high contact density in a small space.

https://www.youtube.com/watch?v=K0C_x4vATnI

It is designed for automated soldering processes (SMD and THR soldering processes). The two product families’ pin headers are made of LCP (liquid crystal polymer) plastic to withstand the high temperatures in the convection oven.

The applications for the two new connectors are extremely versatile. Possible target groups include measurement and control technology, automation technology and energy technology. Conceivable applications include controllers and inverters. The focus of the application areas is on industrial applications where signals are transmitted to the PCB.

Conclusion – the answer to new market requirements

The new FMC 0.5 and DFMC 0.5 plug connectors and the associated pin headers from Phoenix Contact meet the market requirements in the field of printed circuit board connection technology. Device manufacturers now get powerful connectors that require little space on the circuit board and in the device. For the end customer, the connectors also provide a quick, easy and convenient connection option. Processing in highly automated SMD processes is not a problem, and a gold-plated contact system provides additional security for the transmission of signals in industrial environments.

If you would like a sample board, or would like to know more, don’t hesitate to contact us at marketing@phoenixcontact.com.sg!

PCB Terminal Blocks

From |

Phoenix Contact is known worldwide as a manufacturer of industrial products where quality is never compromised and reliability is undeniable. One of the “bread and butter” products of Phoenix Contact is the PCB Terminal block. For more than 80 years, with continuous innovation of its products, Phoenix Contact never fails customers and has gained a high satisfaction rate and integrity through the years. From this Phoenix Contact will surely continue to satisfy its customers through innovative products and good services.

Here’s a glimpse of a one-of-a-kind PCB terminal block product range. It consists of metric pitches or pitches in inches from miniature PCB terminal blocks, with 2.5mm pitch through to power-level terminals with 20mm pitch. With easy-to-maintain connectors, from two to 24 positions, the comprehensive COMBICON product range offers the right connection technology for transmitting signals, data or power for almost every application.

Main Features:

  • Varying conductor cross sections from 0.14 mm2 (AWG 26) to 95 mm2 (AWG 3/0)
  • Current up to 232 A (IEC) / 200 A (UL B, C)
  • Voltages up to 1,000 V (IEC) / 600 V (UL B, C)
  • Screw, spring and insulation displacement connection for various connection directions
  • For pitches from 2.5 mm to 20 mm
  • Assembly method: Wave, THR and SMT soldering

If you would like to know more about our products, don’t hesitate to contact us!

High Pin-Count M12 Plug Connector for PCB Mounting

From |

Phoenix Contact is expanding its M12 flush-type plug connector range with new high pin-count designs for PCB mounting.

The 12- and 17-pin flush-type plug connectors have a two-part structure for efficient assembly and angled solder contacts, which are suitable for both THR and wave soldering processes.

Continue reading