Tag Archives: pcb

Versatility for PCB in Standard Form Factors

From |

The ideal solution for embedded systems can be selected using universal housings from the UCS series. There are several things which need to be taken into consideration when selecting the universal housings, for example, the size of the PCB and how the PCB can be fixed into the enclosures as UCS series is characterized by a wide range of possible applications.

Things which can be offered:

UCS universal electronics housings have a modular configuration and enable easily adaptable solutions for almost all printed circuit boards in standard form factors. Hence, it is suitable for desktop, wall or DIN rail housings with a lateral length of 125 mm or 145 mm.

  • Material: Polycarbonate PC (UL V0)
  • Colors: Light gray (RAL 7035) or black (RAL 9005)
  • Depth: 47 mm and 67 mm
  • PCB Mounting: Fixed or flexible
  • Degree of Protection: IP40
  • Temperature Range: -40°C to +100°C

A custom interface is also one of the benefits which enable signals, data or power to turn into a single board computer and to a versatile electronics solution.

  • PCB terminal blocks and PCB connectors (wire-to-board)
  • PCB connectors (board-to-board)
  • M12 circular connectors
  • Data connectors for copper and fiber optics


Feel free to contact us at marketing@phoenixcontact.com.sg to find out more!

Importance of choosing the right PCB enclosure

From |

What is considered important when it comes to choosing the right PCB enclosure. Let us guide you through the process.

Price? Style? Service & support? Reputation of the supplier?

In the matter of fact, all of above are essential. The engineers should select the enclosure at first and then choice the mechanical & electronic components to suit the enclosure.
We need to consider

Material
The 3 common plastic enclosures are ABS, Polycarbonate, Polyester which are high functionality, light weight, flexible in design.

The Ingress Protection
The ingress protection classification DIN EN 60529 determines and rates protection against solid particle (e.g. dust) as well as liquid incursion.

The letters IP (ingress protection) is followed by a two-digit number; the first digit indicates the level of Solid particle protection and the second digit indicate Liquid ingress protection. IP Code

Environmental Considerations
How the enclosure will last over many years of operation depends on how well you evaluate the environmental impact of elements such as UV rays, temperature, airborne debris, etc.
Different materials offer varying degrees of impact resistance.

Dimensions
The internal and external dimensions of a PCB enclosure is extremely important. Sadly, in many cases, the PCB is chosen first and this makes it difficult for the engineer to source the best fit enclosure solution.

Modification of Standard Enclosures
The enclosure supplier may need to support modifications with value-added services that include drilling, milling, printing, color, etc. Some suppliers can even provide advance services like fitting membrane keypads, displays on the enclosure, etc as a complete solution.

Ease of Assembly
A complex PCB design may make it difficult to assemble electronic and mechanical components in the enclosure, which make is an important point to consider when selecting an enclosure.

Range of PCB Enclosure

Check out Phoenix Contact’s range of enclosures here

We, at Phoenix Contact, understand your problems and offer a wide range of options for shape, color, and function when it comes to choosing the right enclosure. Whether on a wall or on a DIN rail, from light gray to sky blue, narrow or wide, many many to choose from. With the two new enclosures, Universal case system (UCS)  and Environment case system (ECS) added into the selection, it is much easier to choose your enclosure.

Please view the Enclosure brochure.

Want to find out more? Feel free to contact us at marketing@phoenixcontact.com.sg!