Tag Archives: modular systems

Modular Electronics Housings as a Modular System

From |

Phoenix Contact presents a new series of modular electronics housings for control cabinet applications.

The Industrial Case System (ICS) series includes a wide range of overall widths, heights and depths, as well as the optional TBUS8 eight-position DIN rail connectors for simple module-to-module communication.

Users have flexible options for equipping the housing with various connections, such as RJ45, USB, D-SUB or antenna sockets, enabling the integration of countless functions. Different colors, printings and component versions enable individualized and application-oriented device solutions. PCB connectors and the appropriate headers with a pitch of 5.0 mm round out the range of accessories.

The three- or four-position connectors are designed for currents up to 16 A and voltages up to 300 V and enable simple conductor connection using a screw or Push-in spring connection.

Want to find out more? Feel free to contact us at marketing@phoenixcontact.com.sg!

Connection Concepts for Pre-Assembled Encoders

From |

Phoenix Contact presents a complete product line that offers new connection concepts to address the requirements of the new encoder generation. The two-part modular system comprises the M12 connection block and a rectangular flange. The dimensions of the rectangular flange are harmonized with the existing rotary encoder housings, so that encoder manufacturers do not have to redesign their devices.

Continue reading