Tag Archives: me max

600V Power Connector with UL Approval

From |

Suitable for the ME and ME MAX family of housings from Phoenix Contact, and in addition to the classic plug connections for 250 V, the GMSTBO 2.5 HV high-power base strips with matching GMSTBT 2.5 HV screw plugs are now available for compact device applications in the area of power electronics.

Continue reading →