Tag Archives: axioline

Axioline F I/O system now also available for IEC 61850

From |

The particularly robust I/O system Axioline F is the perfect solution for applications in the energy sector. With the new bus coupler and the new I/O modules, you can now also use the I/O system for IEC 61850.

ProEXR File Description =Attributes= cameraAperture (float): 36.000000 cameraFNumber (float): 8.000000 cameraFarClip (float): 1000000015047466200000000000000.000000 cameraFarRange (float): 999999984306749440.000000 cameraFocalLength (float): 40.000000 cameraFov (float): 48.795456 cameraNearClip (float): 0.000000 cameraNearRange (float): 0.000000 cameraProjection (int): 0 cameraTargetDistance (float): 200.000000 cameraTransform (m44f): [{0.951057, 0.305542, -0.046209, 492.991}, {-3.46945e-018, -0.149535, -0.988756, 1.20211}, {-0.309017, 0.940363, -0.142217, 1053.08}, {0, 0, 0, 1}] channels (chlist) compression (compression): Zip16 dataWindow (box2i): [0, 0, 9999, 4999] displayWindow (box2i): [0, 0, 9999, 4999] lineOrder (lineOrder): Increasing Y pixelAspectRatio (float): 1.000000 screenWindowCenter (v2f): [0.000000, 0.000000] screenWindowWidth (float): 1.000000 =Channels= A (half) B (half) G (half) R (half)

The bus coupler can be easily and flexibly configured via the web interface. All parameters necessary for the operation of the I/O station can be set without any programming knowledge. The bus coupler processes CID or SCD IEC 61850 configuration files directly. Implementing standard-compliant communication according to IEC 61850, which is certified by KEMA, ensures safe interoperable system behavior.

The I/O modules with digital inputs and relay outputs meet the requirements of the energy sector in particular, such as 220 V DC or the impulse withstand voltage of 5 kV. Like all of this I/O system’s devices, the new modules feature particularly high immunity to interference up to 8 kV, a highly robust design which can withstand mechanical strain such as shocks up to 30g, and rapid signal acquisition. The I/O system does not use insulation plates, which means that the modules can be combined with the existing Axioline F range as required.