Versatility for PCB in Standard Form Factors

From |

The ideal solution for embedded systems can be selected using universal housings from the UCS series. There are several things which need to be taken into consideration when selecting the universal housings, for example, the size of the PCB and how the PCB can be fixed into the enclosures as UCS series is characterized by a wide range of possible applications.

Things which can be offered:

UCS universal electronics housings have a modular configuration and enable easily adaptable solutions for almost all printed circuit boards in standard form factors. Hence, it is suitable for desktop, wall or DIN rail housings with a lateral length of 125 mm or 145 mm.

  • Material: Polycarbonate PC (UL V0)
  • Colors: Light gray (RAL 7035) or black (RAL 9005)
  • Depth: 47 mm and 67 mm
  • PCB Mounting: Fixed or flexible
  • Degree of Protection: IP40
  • Temperature Range: -40°C to +100°C

A custom interface is also one of the benefits which enable signals, data or power to turn into a single board computer and to a versatile electronics solution.

  • PCB terminal blocks and PCB connectors (wire-to-board)
  • PCB connectors (board-to-board)
  • M12 circular connectors
  • Data connectors for copper and fiber optics


Feel free to contact us at marketing@phoenixcontact.com.sg to find out more!

Share

Share

Tell your friends about us!

Contact

Leave a Reply

Your email address will not be published. Required fields are marked *