The CLOUD IoT Gateway is designed to allow users to integrate their existing systems into the cloud. Machines and physical infrastructures can now be connected to the digital world. This will allow users to implement applications such as big data, condition monitoring and comprehensive data analysis. With protocols such as Modbus/TCP supported, the IoT gateway enables an easy process of connection. No additional engineering software is required as the parameter configuration can be easily carried out at the gateway using web-based management.

Key benefits to users
- Direct connection to the cloud for data analysis
- No learning of new software – configuration is done via web-based management
- Existing devices with Modbus/TCP can be connected to cloud
- Robust hardware for usage in industrial environment
- Secured transmission using TLS encryption (Transport Layer Security)
Interested to see how this works? Feel free to request a demonstration by dropping us an email at marketing@phoenixcontact.com.sg!