Heavycon Complete
HEAVYCON Complete
In the blog post written earlier in June this year, we talked about the new addition to the HEAVYCON Complete family – HEAVYCON modular. Today, we would like to go in depth and tell you more about HEAVYCON Complete.
First, let me give you a brief introduction on heavy duty connector. It consists of a pair of contact inserts and the housing which is made up of a base and a hood. In Phoenix Contact, HEAVYCON comes in 3 different models to suit your different requirements.
HEAVYCON EVO

Heavycon Evo
Uniquely Phoenix Contact! HEAVYCON EVO is specially designed for users who are unable to determine direction of the cable entry. By simply twisting the special bayonet gland, the direction of the cable entry can be changed as desire. Furthermore, the special bayonet gland comes in 4 different sizes ranging from M20 to M40 that fit all the HEAVYCON EVO housings. This basically means that you can save up to 70% of the logistic cost when you’re using various sizes of the housings.
HEAVYCON Standard

Heavycon Standard
HEAVYCON Standard comes in 2 parts- a panel mounting base and a hood. Like HEAVYCON EVO, HEAVYCON Standard can be plugged and unplugged easily without the use of additional tools. A huge array of different combination is available depending on your needs, be it single latch, double latches or box mounting (where no panel cut out is required). All our metal housings are made of AlSi12 aluminium which is seawater resistant. Thus, suitable for marine application
HEAVYCON Advance

HEAVYCON Advance
Instead of panel mounting base like HEAVYCON EVO and Standard, HEAVYCON Advance uses panel mounting flange which reduces the height of the connector. Need higher IP rating? HEAVYCON Advance is IP69K rated which means that it is dust tight and is able to withstand powerful high temperature water jet.
HEAVYCON Connection Technologies

Push-in Connection

Spring-cage Connection

Crimped Connection

Screw-in Connection

QUICKON Connection
From the most widely used, screw connection and crimp connection to push-in connection technology that’s uniquely Phoenix Contact. Our HEAVYCON connectors come with a wide array of connection technology that will suit individual needs.
Rugged and All-weather
Last but not least, HEAVYCON plastic connectors are tested in accordance with numerous national and international standards. They are definitely as rugged as the metal connectors.
![]() IP Protection Test |
![]() Vibration Test |
|
|---|---|---|
![]() Temperature Shock Test |
![]() IK08 Shock Resistance Test |
|
![]() Rollover Test |
![]() Dynamic Lateral Load Test |