Device connection for high currents
Improve efficiency and productivity is a common mission all companies want to achieve. A company with high efficiency can produce more results while maintain it’s overhead, thus increase its profit margin. Through a switch of screw to spring connection technology, it is possible to achieve the desired result.
Let’s take a look at the connectivity trends, the demand for quick-connection technology is steadily growing. Today, the spring-cage-based connection technologies allow convenient conductor connections within seconds, and the defined contact force makes them safe as well. In addition, terminal failure due to improper torque can be avoided this way. Until now, there is no device connection with quick-connection technology for cross sections of more than 35 mm².
https://youtu.be/vyOhe1wVD_c
The panel feed-through terminal blocks TW 50 and TW 95 with the new T-LOX connection technology from Phoenix Contact, connectivity has been comes simple and convenient. It even can support multi-strand connectors still ensuring a flexible and safe connection. The T-LOX connection principle is based on a spring that generates a programmed contact force with just a conventional screwdriver.
| TW 50 | TW 95 | |
|---|---|---|
| Cable Cross-section | 16 mm² – 50 mm² | 25 mm² to 95 mm² |
| Current capacity | Up to 150 A | Up to 232 A |
| Voltage capacity | Achieve a voltage of 1000 V according to IEC 60947-7-1 and unlimited 600 V UL approval in Use Group C according to UL 1059. | |
| Wall thickness | 1 mm to 5 mm | 1 mm to 5 mm |
To find out more about our TW 95, click here