The Marking system app from Phoenix Contact provides a mobile and structured search assistant for finding the right marking material for the relevant application.
Even customers who are unfamiliar with the marking range can therefore find suitable marking solutions for their application.
The app is available free of charge in the Google Play™ Store.
The technical data for the desired product can be accessed quickly using an integrated product scanner, for example. Simply scan in the barcode on the respective packing label. Alternatively, you can also mark the desired marking material directly. The material editor allows you to create the required markings directly in the application environment via tablet PC or smartphone.
The Mini FD Bluetooth stick, which can be retrofitted, enables print jobs to be sent conveniently and wirelessly to the Thermomark Line thermal transfer printer from Phoenix Contact.