Phoenix Contact’s PTSPL 6 single-pin PCB terminals without insulating inserts facilitate easy and secure connections up to 41 A directly on the circuit board and without any voltage restrictions. The terminal can be fitted automatically as part of the SMT process and soldered using THR technology.
Thanks to the spring system and push-in plugs offered in the Sunclix range, conductors with cross-sections from 2.5 to 6 mm² can be connected securely multiple times. No special tools are required for opening. To accommodate different PCB thicknesses, the terminal is available with two soldering pin lengths: 2.1 mm and 2.9 mm. With the new PTSPL 6 PCB terminal, Phoenix Contact is further expanding its range of high-current PCB terminals. The availability of an insulator-free circuit board terminal opens up new possibilities in the area of modern PCB design.