Today, I will share with you 5 really good reasons to use Clipline Complete from Phoenix Contact. Read on to find out more!
1. Free Choice of connection method
- Push-in Technology – Easy and toolless connection with direct plug-in method, even for the smallest conductors
- ST – Compact and vibration-proof spring-cage connection
- QT – Faster connection without stripping using the IDC rotation connection
- UT – Accepted worldwide and universal, the screw connection
2. Identical accessories save logistics costs
- Uniform and seamless plug-in bridge system
- The same testing and labeling material
3. Easiest supply and potential distribution
- Easy distribution of large connection cross sections and high input currents using a reducing bridge
- Unlimited combination options for the connection method
4. New options with COMBI modular terminal blocks
- Easy pluggable connection of modular function units
- The powerful and self-assembly-compatible plug-in system replaces heavy connectors
- Available with all connection methods
5. Including special functions
- Fuse terminal blocks suitable for the system
- Disconnect terminal blocks with component and fuse connectors that can be individually assembled
- Double-level terminal blocks as potential distributors or with integrated diodes
—
Interested to find out more? Get in touch with us at marketing@phoenixcontact.com.sg!