Organize your control cabinet wiring with PVC Wire duct. Introducing a new line of wire duct cabinet add-ons that simplify control cabinet wiring. With CLIPLINE wire duct, wiring is neat and secure, making it easy to replace or add any wiring.
Wire Duct makes wiring simple!
“Fingers” on the ducts have two score lines, allowing easy removal. Flexible fingers allows user to run wiring through without snapping. No extra tools required and no sharp edges from snapped fingers.
Cover’s contour can easily snapped on and securely fitted. Side walls fingers or wall section can be easily removed simply by bending the flexible wire duct fingers at the score line. Ranging in size from 25mm to 120mm that suits a wide variety of applications.
Interested to find out more? Feel free to contact us at marketing@phoenixcontact.com.sg!



Neat wiring! Nice. I like it!