LINETRAB – Protects 4 signal wires on 6.2mm

From |

LINETRAB sets a new standard in the 6.2 mm class as the narrowest surge protection device for MCR technology. Now up to four signal paths can be protected at the same time. A comprehensive product range comprises suitable protective circuits for all binary, analog and intrinsically safe circuits.

Thanks to the system cabling, LINETRAB and MINI Analog modules can be installed quickly, easily and reliably. Here, theV8 system adapters and the assembled round cables prevent serious wiring errors.

 

Share

Share

Tell your friends about us!

Contact

Leave a Reply

Your email address will not be published.