10 Reasons Why Clip Project Should Be Installed on Your Computer

From |

Clip Project combines our proven rail design planning software with easy-to-use marking software for all your industry cabinet needs. This software updates automatically via the Internet so you can be sure you will always have the latest product information.

  1. Options available to define your own part number

  1. With the auto-correct function, the planned terminal block is checked and missing accessories are inserted automatically.

  1. 2D and 3D designs are available at a click of the mouse

  1. Print as drawings for documentation

  1. Easy conversion into .DWG or .STP files

  1. Convert from Planning to Marking of Terminal with a click of the mouse

  1. Terminal strips configured as per your requirements can be ordered using the email function

  1. Most, if not all Phoenix products are available in the database.

  1. Any new updates of the software are readily available

  1. This is the one I like it the most……Drag and drop to excel sheets!


As the saying goes…”People are best convinced by reasons they themselves discover”. So what are you waiting for? Start installing your Clip Project and if you do not have one, feel free to send us an email at marketing@phoenixcontact.com.sg

Avatar photo

About Jiang

Jiang helps customers in providing effective automation solutions to reduce costs and improving overall efficiency.

Share

Share

Tell your friends about us!

Contact

One thought on “10 Reasons Why Clip Project Should Be Installed on Your Computer

Leave a Reply

Your email address will not be published. Required fields are marked *