Push-in connection technology: consistent from the field to the controller
Consistent from the field to the controller

Thanks to push-in connection technology from Phoenix Contact, you can wire your entire application easily and without tools. A complete product range is available for consistent wiring from the field to power wiring and the controller. Without tools, you can easily contact sensors and actuators, modular terminal blocks, INTERFACE, and automation components.
Push-in connection technology was developed for direct conductor connection, so this means that without any tools, you can insert solid conductors or conductors with ferrules into the conductor connection.
In addition, the special spring profile enables effortless insertion of conductors with ferrules of 0.25 mm² or more. The contact spring opens automatically when the conductor is pushed in and thereby provides the required pressure force against the current bar. The spring opens by an actuation lever either to release conductors or connect stranded conductors without ferrule from 0.14 mm² without direct contact with live parts. You can operate the actuation lever with all standard screwdrivers.
As automation becomes increasingly common, the number of sensors and actuators is also increasing – making potential distribution or collection more complex as a result. With this new concept of compact distribution blocks with Push-in Technology, you can now shorten assembly times considerably.

Uninterruptible power supplies (UPS) have become a standard in industrial applications. However, it’s not just the DC consumers that need to be protected against power drops. AC loads, such as camera systems or IPCs, also need to keep running during temporary supply failures. Phoenix Contact’s industrial-grade Quint AC UPS with IQ technology offers a more suitable alternative to the office UPS solutions frequently encountered in this area. The Quint AC UPS can be latched onto the DIN rail, it is certified for all standard industrial requirements, and thanks to a range of different power storage concepts, it can be deployed very flexibly.

Safe Energy Control, abbreviated SEC, is synonymous with outstanding durability and maximum performance in the area of lightning current and surge protection. The revolutionary spark gap technology safely prevents any line follow current. This reduces the load on the entire installation to a minimum. This means outstanding durability for the surge protective devices at the same time. The protective devices work quietly in the background and help protect the entire system. Backup fuse-free solutions are available for all applications.
The Field Analog process indicators allow you to monitor and display analog and temperature signals as well as control them via digital and analog inputs and outputs. The field devices enable you to acquire and convert the signals from resistance thermometers, thermocouples, and resistance-type sensors and voltage sensors directly on site.
The new mobile printing system from Phoenix Contact has now made this possible. The THERMOMARK PRIME is optimally suited for mobile use with its integrated marking software, independent energy supply and a user interface with intuitive operation. Its compact size and practical accessories make the THERMOMARK PRIME the ideal companion for any task – whether in stationary use or on the go while in the field.