Tag Archives: surge voltage protection

Universal Type 3 Surge Voltage Protection for Devices

From |

The new BT-1S-230AC/O type 3 protector from Phoenix Contact offers surge voltage protection for loads in single-phase power circuits with 230 V AC nominal voltage. The main areas of application for these universal modules are installation sockets, dado trunking, underfloor installations and connection spaces in end devices.

Continue reading