Tag Archives: sealing

DataTrab

From |

Better Sealing, better availability

In most cases, whatever we install inside a control cabinet, we are confident of its protection against external factors. This could be true if certain levels of sealing effectiveness were defined.

An example: Data SPD was installed inside the control cabinet, the gap between the housing and the RJ45 port is an easy entry point of foreign material or even an Insect. Thus, leading the SPD to immediate failure.

In comparison,

DATATRAB, DT-LAN-CAT.6+

Your advantages

  • Reliable transmission speeds of up to 10 Gbps
  • Protective adapter for eight signal paths via RJ45 connector
  • Suitable for category 6 high-speed data networks
  • Can be installed in a control cabinet.

Better sealing, no GAPS between housing and RJ45 port.