Tag Archives: Safe Energy Control Technology

The world’s narrowest, pluggable lightning arrester combination

From |

The Flashtrab-SEC-T1+T2 protective device combination consists of line-follow-current-free type 1 lightning arresters on the basis of a spark gap and varistor-based type 2 surge protective devices. This combination, in just one device, is the only one on the market worldwide.

4762

Thanks to Safe Energy Control technology (SEC), the products are durable and powerful. The load of the entire installation is reduced to a minimum in the event of lightning. The lightning arrester combination provides specific protection for installation environments with frequent switching operations. High lightning currents are safely controlled from the spark gap free of line follow current and temporary surge voltages are reliably limited by the varistors. The resulting low voltage protection level and fuse-free use in 230/400 V power supply systems are further advantages of this product range.

The compact arrester reduces the effort required for installation and maintenance. All products are pluggable and can be tested with the test device for the Checkmaster 2 surge protective devices.

Pluggable lightning arrester with backup fuse

From |

The Flashtrab-SEC-Hybrid lightning arresters from Phoenix Contact are the world’s first pluggable type 1 lightning arresters with integrated arrester backup fuse without line follow current

ProEXR File Description =Attributes= cameraAperture (float): 35.712399 cameraFNumber (float): 8.000000 cameraFarClip (float): 1000000015047466200000000000000.000000 cameraFarRange (float): 999999984306749440.000000 cameraFocalLength (float): 35.000000 cameraFov (float): 54.059361 cameraNearClip (float): 0.000000 cameraNearRange (float): 0.000000 cameraProjection (int): 0 cameraTargetDistance (float): 200.000000 cameraTransform (m44f): [{-0.0181089, -0.0704728, 0.997349, -2.16194}, {-0.406371, 0.911925, 0.0570582, 34.7475}, {-0.913529, -0.40426, -0.045152, -20.9426}, {0, 0, 0, 1}] channels (chlist) compression (compression): Zip dataWindow (box2i): [0, 0, 5059, 3599] displayWindow (box2i): [0, 0, 5059, 3599] lineOrder (lineOrder): Increasing Y name (string): "" pixelAspectRatio (float): 1.000000 screenWindowCenter (v2f): [0.000000, 0.000000] screenWindowWidth (float): 1.000000 type (string): "scanlineimage" =Channels= A (float) B (float) G (float) R (float) extraTex_VRayDirt1.B (float) extraTex_VRayDirt1.G (float) extraTex_VRayDirt1.R (float) materialID.B (float) materialID.G (float) materialID.R (float)

The products are based on the Safe Energy Control Technology (SEC) from Phoenix Contact, which enables even high discharge currents to be kept safely under control. With the new push-pull mechanism, the protective device plugs are easy to remove and latch after being inserted in the base element in a vibration-resistant manner. The integrated backup fuse allows the lightning arrester to be installed easily and flexibly.

In comparison to installations with separate backup fuses, the new devices save up to 60% space, reduce wiring costs and effort, and allow customers to freely choose the installation location. The type 1 lightning arrester is suitable for use in 230/400 V power supply systems without a back-up fuse.