Tag Archives: opc ua server

OPC_UA SERVER for PC WORX-based Controllers

From |

Dynamic market changes make it necessary to solve automation tasks in line with Industry 4.0. The objective is always to produce more efficiently and intelligently. Uniform protocols, rules, and standards for communication are required to intelligently link machines and system components.

In the past, it was a very challenging task for any engineer to setup, access or share OPC classic remotely in a network but that has changed now, with Phoenix Contact’s OPC_UA Server.

The PC WORX UA SERVER from Phoenix Contact enables you to access all variables of PC WORX programmable controllers via the OPC_UA (Unified Architecture) standardized communication protocol.

Fig 1: System architecture with OPC_UA

Fig 1: System architecture with OPC_UA

Why you should switch to OPC_UA

The OPC Unified Architecture Standard, OPC_UA, is being adopted more widely across the market as the new market standard and provides the basis for open and standardized communication in the digital future.

OPC_UA Server capability:

  • Handle up to 200 controllers in a visualization or production control system
  • Variables are mapped via the standardized PLCopen profile
  • The OPC_UA server uses the binary protocol for communication, resulting in high data transmission speeds
  • A security concept based on certificates protects against unauthorized access
  • Status & Quality of connection for each individual items
Fig 2: OPC_UA VS OPC Classic

Fig 2: OPC_UA VS OPC Classic

In the end, the key feature that makes OPC_UA server the backbone for any IIOT system that uses PLCopen profile would be the fact that it allows customers to build extremely fast web/cloud base visualization even without a need to pay additional costs for licensing.

Fig 3 & Fig 4: Web/Cloud Visualization of data from monitoring a mini solar cell via OPC_UA

OPC UA server for PC Worx-based controllers

From |

The PC Worx UA server from Phoenix Contact makes it possible to access all variables of PC Worx-programmable controllers via the standardized OPC UA (Unified Architecture) communications protocol.

PF

The server is designed for high-volume processing: It can pass data from up to 200 controllers to a visualization or production control system. The mapping of variables takes place via the standardized PLCopen profile. Communication is performed using the binary protocol, which allows the OPC UA server to achieve high data transfer speeds. A certificate-based security concept protects against unauthorized access, manipulation, and operator errors. In addition to authentication of OPC UA clients using certificates, the server offers the optional ability to encrypt the data flow between client and server. Close attention was paid to detailed diagnostics. Using the supplied configurator, users can easily configure security settings and diagnose the current communication connections to the clients and controllers.