Tag Archives: mcr applications

TERMITRAB Complete – The Narrowest Surge Protection for MCR Technology

From |

TERMITRAB Complete is the world’s narrowest surge protection for MCR application. This product range provides you with a complete system kit, featuring an integrated status indicator and an optional remote signalling set. TERMITRAB Complete, the narrowest protective device at only at 3,5mm width.

  • Starting from 3.5 mm widths, TERMITRAB complete is the world’s narrowest surge protection solution for MCR applications
  • Status indication with remote signaling
  • System modules for all MCR applications

From 2019, pluggable protective devices in the TERMITRAB Complete product family will be available for 3-wire measurements.

  • Due to their very low insertion loss, the products are ideally suited for resistance measurements.
  • Thanks to their ATEX and IECEx approvals and UL listing, they can be used in any application.
  • High rated current of 5 A also makes them suitable for use on actuators.
  • The protection of 3-wire cables only requires 6mm width.
  • The status of the protective devices is always visible thanks to the integrated status indicator.
  • The status is transmitted to the controller via optional remote signalling set.

TERMITRAB Complete – your best choice of Surge Protection for all MCR Applications. With a complete portfolio ranging from Single Stage Protection to multistage Surge Protection with integrated status indication and knife disconnect, TERMITRAB Complete SPD will give you the most holistic and comprehensive protection for your cabinet solutions.

Interested to try out all the benefits mentioned above? Feel free to get in touch with us at marketing@phoenixcontact.com.sg!