Tag Archives: Marine HMI

Marine-Certified TPM3000 – Built for the High Seas

From |
Marine-certified HMI

Marine-certified HMI

Marine-certified

Salt and water are the natural enemies of most man-made product and in any marine environment, you will find these in abundance. Saltwater will corrode all manners of metal over time. Therefore, to qualify for marine certification, any product has to pass stringent test.

Consequently, for any insurance to be arranged or licenses to be issued, it is necessary for ships and off-shore platforms to be surveyed and certified to international and/or national regulations by one of the marine classification boards.

To fulfill such exacting requirements, Phoenix Contact offers the TPM 3000 series Touch Panels. Designed for maritime applications, these Human Machine Interfaces (HMI) were specially tested and approved for shipbuilding.

Available in a range of sizes (4.3″, 5.7″, 7″, 10.4″, 12.1″ and 15″), each model features two buttons for dimming the display brightness, an external horn, and on the rear, a floating output for connecting external signal generators.

TPM 3000 Series Touch Panel

TPM 3000 Series Touch Panel

Summary of Benefits

  • Tested quality: certified according to GL, LR, BV, DNV, ABS, and EN 60945
  • Dimmable backlight
  • Acoustic warning from integrated buzzer
  • Flexible communication, even with third-party systems
  • Floating output for connecting external signal generators.
  • Readable in direct sunlight, thanks to GFG touch technology with anti-reflection coating

With wide choices of display sizes and range of functions, the TPM 3000 series will provide you with user-friendly and reliable operation, monitoring and alerting while at sea. The robust TPM 3000 series are designed for demanding applications on board ships.
>> Read more about the TPM 3000