Tag Archives: industry field connectivity

Robust DC fuse adapters for photovoltaic systems

From |

The new DC fuse adapter from Phoenix Contact is an easy-to-install protective element for photovoltaic systems. Its optimized thermal behavior prevents premature failure due to age. The fuse adapter meets all applicable international requirements, including the latest TÜV test specifications.

4747

The adapters in the Sunclix product family are available with high-quality Littelfuse fuse inserts, from 6 to 30 A. They are designed for a voltage of up to 1500 V. The fuse adapter for outdoor deployment according to Protection Class IP68 (24h/2m) further rounds out Phoenix Contact’s photovoltaic system product range

Distributor box for power applications

From |

In field-based power distribution, at power supply voltages of 24 V a larger cable cross-section size is required in order to counteract voltage drop across long distances. The M12 power distribution boxes from Phoenix Contact, in combination with standard cables of up to 4×6 mm², are designed for this application.

4756

The distributor has four T-coded M12 slots with a current load of up to 10 A per channel. Each of the eight channels is equipped with a plug-in fuse. Devices are connected directly via T-coded M12 standard cables. The distributor is supplied via standard cables and a plug-in sleeve housing with contact inserts and separate crimp contacts.

The status of the input and output sides can be checked at any time via LEDs. Further evaluation data is provided via an M12 diagnostics port that is connected to the controller in the control cabinet. T-coded items such as molded system lines, attachable plug-in connectors, Y-distributors, and energy distributors provide reliable power distribution in the field.