Tag Archives: industrial electronics

Network-capable hybrid motor starters

From |

The new versions of the Contactron hybrid motor starter from Phoenix Contact enable quick and easy integration into the common fieldbus systems Profibus, Profinet, CANopen®, DeviceNet, Modbus, and EtherNet/IP™.

4732

Process data, such as motor current, is transmitted to the control system via the bus system with the aid of the corresponding gateway. This allows service intervals to be optimized, which plays a role in increasing system availability.

Thanks to the efficient wiring concept of the hybrid motor starter, the new devices also enable easy integration of the fieldbus with a short startup time. Mounting is easy with the DIN rail connector as the devices make contact as they snap on. The control signals are forwarded via the fieldbus system, therefore there is no need for digital outputs for motor control on the controller side. The extensive parallel cabling of the control and signal level is no longer required. All in all, the system offers a compact and economically attractive solution for motor control.

Intelligent UPS Now Also Communicates with Higher-Level Controllers

From |

IQ technology turns Phoenix Contact’s Quint UPS-IQ power supply into an intelligent UPS for the mounting rail that provides continuous information about the charging state, remaining runtime, and lifespan of its energy storage devices, thus maximizing system availability.

The new data cable now allows the UPS module to be integrated directly into the automation application.

Continue reading