Tag Archives: if design award

The iF DESIGN AWARD Winner Goes To …………..

From |

Designline 7000

The iF DESIGN AWARD is a highly respected award that recognizes independent and reputable industrial designs worldwide.

In 2014, Phoenix Contact’s Designline 7000 successfully merged art and industrial design allowing the Desginline 7000 to clinch the prestigious iF DESIGN AWARD in 2015.

The Designline 7000 was identified as a product of excellence, and commended for multi touch functionality coupled with an intuitive design for industrial applications.

Designline Industrial PCs are powerful computers with multi touch function for industrial applications. For example, they can be used as hardware platform for complex visualization and control tasks. Whether in the classic 4:3 format or as widescreen device; thanks to the integrated VESA 100 bracket, Designline industrial PCs can be mounted directly on the machine in a user-friendly manner. The all-round IP65-protected housing and the high temperature resistance from -20 °C to +55 °C allow for assembly without control cabinet cover panels. Thanks to the service hatch, all necessary components can still be accessed easily and servicing carried out quickly.