Tag Archives: heavycon compact plug connectors

Heavy-duty connectors for every application

From |

Heavycon complete heavy-duty connectors from Phoenix Contact offer a reliable seal up to degree of protection IP69K. There are matching plug-in connections for every requirement with housings from three series types and matching contact inserts which can be combined.

4727

The standard series offers a wide range of robust metal housings with various different cable outlet directions and locking mechanisms. The flexible, swiveling bayonet locking of the EVO series allows the cable outlet direction to be freely selected and reduces the number of versions and thereby the warehousing costs by up to 70%. Not only does the direct screw locking without panel mounting base result in cost savings, it also means that the Advance housings are particularly durable and robust.

All components can be individually combined and flexibly modified, extended or exchanged. The standard and EVO housing is pin-compatible with the market standard and the Heavycon metal housing is “EMC-ready” thanks to conductive surfaces and seals. Combined with shielded cable glands, they offer you reliable protection in electromagnetic surroundings. All housing series fit standard panel cutouts.