Tag Archives: flashtrab

The world’s narrowest, pluggable lightning arrester combination

From |

The Flashtrab-SEC-T1+T2 protective device combination consists of line-follow-current-free type 1 lightning arresters on the basis of a spark gap and varistor-based type 2 surge protective devices. This combination, in just one device, is the only one on the market worldwide.

4762

Thanks to Safe Energy Control technology (SEC), the products are durable and powerful. The load of the entire installation is reduced to a minimum in the event of lightning. The lightning arrester combination provides specific protection for installation environments with frequent switching operations. High lightning currents are safely controlled from the spark gap free of line follow current and temporary surge voltages are reliably limited by the varistors. The resulting low voltage protection level and fuse-free use in 230/400 V power supply systems are further advantages of this product range.

The compact arrester reduces the effort required for installation and maintenance. All products are pluggable and can be tested with the test device for the Checkmaster 2 surge protective devices.

Durable and powerful type-1 lightning current arrester

From |

The Flashtrab SEC-PLUS type-1 lightning current arresters from Phoenix Contact, which are particularly durable and powerful thanks to Safe Energy Control Technology, have just been complemented by two product variants:

The Flashtrab SEC-PLUS 440 product variant is particularly suited to special industrial applications with 440/690-V networks or 400-V power supply systems. The products impress with their strong shock and vibration resistance. This compact variant can be used up to 400 A without an additional backup fuse.

4752

The Flashtrab SEC-PLUS 350 variant is used in the pre-metering area of the main feed, or in industrial applications. High voltage fluctuations and lightning current loads are no problem for the type-1 arrester. The good protection level and backup fuse-free use up to 315 A deliver additional advantages.

Both variants are pluggable and can be tested with the CheckMaster 2 test instrument for surge protection devices. Like any other SEC family type-1 arrester, the Flashtrab SEC-PLUS devices are also type-2 arrester tested and certified.