Tag Archives: display enclosure

Display Carrier System: Enclosure for Display system

From |

Display Carrier System
The Display Carrier System protects mobile and stationary displays from mechanical impacts as well as from dust and water spray. Typical areas of application include laboratory and analysis technology as well as healthcare and building automation.

Features
Protection degree: IP54

Membrane keypad

Membrane keypad

Temperature range: -20℃ to +50℃
Display size: 5.7”, 7” and 15”
Material: shock-resistant ABS plastic
Color: light gray (RAL 7035)
Advantage for customer
Easy integration of displays

LCD Display

LCD Display

Direct entry possible via membrane keypad
Convenient handling
Battery integration
Customize versions for special requirement
Market Applications
Building automation Phoenix Contact Panel PC
Industrial
Monitoring System

If you would like to find out more about Phoenix Contact’s Display Carrier System, check out our website or leave us your contact and I will get in touch with you soon.