Tag Archives: compact device

Energy-efficient data logger for decentralized automation

From |

Energy-efficient data logger for telecontrol and remote maintenance solutions

Data logger PSK RTU 50

Its energy-saving technology makes the new PSK RTU 50 stand-alone data logger from Phoenix Contact especially suited to stand-alone telecontrol and remote maintenance solutions associated with decentralized automation.

The module simplifies data logging with its many interfaces and supported protocols and requires no additional power supply. It combines an SMS/GSM/GPRS modem and interfaces in a compact device and provides an opportunity for saving space when used with small control cabinets.

The device can function as a data logger, gateway, and alarm manager and supports the IEC 60870-5-101 and IEC 60870-5-104 protocols and Modbus. User-friendly software makes the data logger quick and easy to parameterize. The especially energy-saving technology ensures low-maintenance, long-term employment with standard batteries.