Tag Archives: clipline c

Connect motors quickly and easily

From |

For easy motor connection, space-saving four-level terminal blocks are now available from Phoenix Contact with push-in connection technology for nominal cross sections up to 4 mm², 32A, and 600 V UL. Easy potential distribution via a function shaft on every level reduces wiring costs. A large-surface marking option clearly identifies every motor connection. Each terminal point can be marked and is equipped with an easily accessible test opening.

freistellen mit Pfad CD-Inlay einbauen Network Interfaces fg

Thanks to 50 percent less insertion force, it is possible to insert solid and stranded conductors with ferrules and cross sections from 0.25 to 6 mm² without tools. The built-in actuation lever allows fully insulated releasing with any tool. The orange-colored button indicates the actuating element and prevents the terminal from being activated accidentally. Connection of stranded conductors from 0.2 mm² without ferrules is possible.

The motor terminals were developed within the CLIPLINE complete terminal block range for use of cross-system accessories. In addition to the same bridge system, the entire accessory range for marking and testing is identical to the push-in, screw, spring-cage, and IDC fast connection technology.